![BREAKER NSX100M 25A 2P 85KA AC/DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv438604.jpg)
BREAKER NSX100M 25A 2P 85KA AC/DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![BREAKER NSX100M 25A 2P 85KA AC/DC](https://eshop-sa.se.com/media/catalog/product/l/v/lv438604.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
BREAKER NSX100M 25A 2P 85KA AC/DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity | 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 250 V DC 1 pole conforming to IEC 60947-2, 85 kA Icu at 500 V DC 2 poles in series conforming to IEC 60947-2 |
Weight (in Kg) | 0.285 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz, 500 V DC |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 250 V DC conforming to IEC 60947-2, 36 kA at 125 V DC conforming to IEC 60947-2, 36 kA at 500 V DC conforming to IEC 60947-2, 10 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | M 25 kA 415 V AC |
Connection Pitch | 35 mm |
Device Short Name | NSX100M |
Compatibility Code | NSX100 |
Long Time Pick-Up Adjustment Range | 1 In |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 25 A at 40 °C |
Electrical Durability | 10000 cycles at 277 V In, 20000 cycles at 277 V In/2 |
Control Type | toggle |
الارتفاع | 161 mm |
Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Long Time Pick-Up Adjustment Type Ir | fixed |
Protected Poles Description | 2t |
العمق | 86 mm |
Product or Component Type | circuit breaker |
Network Type | DC#|#AC |
Range | ComPact |
[ui] Rated Insulation Voltage | 750 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
اسم المنتج | ComPact NSX |
Poles Description | 2P |
Trip Unit Name | TM-D |
العرض | 70 mm |
Trip Unit Technology | thermal-magnetic |