
calcActive())">
APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery
BK650-AS
SAR456.99
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers
BK650-AS
APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery
SAR456.99
الوصف
APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery
Product Details
Product weight | 6.04_kg |
---|---|
الارتفاع | 16.5 cm |
العمق | 28.4 cm |
العرض | 9.1 cm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account