![power supply module, Modicon X80, 100 to 240V AC, 36W, severe environment main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/b/m/bmxcps3500h.jpg)
power supply module, Modicon X80, 100 to 240V AC, 36W, severe environment
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![power supply module, Modicon X80, 100 to 240V AC, 36W, severe environment](https://eshop-sa.se.com/media/catalog/product/b/m/bmxcps3500h.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
power supply module, Modicon X80, 100 to 240V AC, 36W, severe environment
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDPAC |
---|---|
Primary voltage | 100...240 V |
Secondary power | 11.3 W 3.3 V DC at -25-70 °C I/O module logic power supply - 15 W 3.3 V DC at 0-60 °C I/O module logic power supply |
Supply circuit type | AC |