variable speed drive, Altivar Process ATV900, ATV930, 7.5kW, 400 to 480V, with braking unit, IP21
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar Process ATV900, ATV930, 7.5kW, 400 to 480V, with braking unit, IP21
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V - 380...480 V - 15...10 % |
Motor Power kW | 5.5 kW for heavy duty - 7.5 kW for normal duty |
Product or Component Type | variable speed drive |
Product Specific Application | process for industrial |
Range of Product | Altivar Process ATV900 |
Communication Port Protocol | EtherNet/IP - Modbus serial |
Network Frequency | 50...60 Hz |
Network Number of Phases | 3 phases |
Discrete Input Logic | 16 preset speeds |
Apparent power | 7.6 kVA at 480 V (heavy duty) - 9.9 kVA at 480 V (normal duty) |
Asynchronous motor control profile | constant torque standard - optimized torque mode |
Continuous output current | 12.7 A at 4 kHz for heavy duty - 16.5 A at 4 kHz for normal duty |
Degree of protection | UL Type 1 |
Design of frequency changer | U converter |
EMC filter | integrated - with EMC plate option |
Line current | 10.5 A at 380 V (heavy duty) - 11.9 A at 480 V (normal duty) |
Maximum output frequency | 599 Hz |
Maximum transient current | 19.1 A during 60 s (heavy duty) - 19.8 A during 60 s (normal duty) |
Motor power hp | 10.0 hp for normal duty - 7.5 hp for heavy duty |
Nominal switching frequency | 4 kHz |
Number of input phases | 3 |
Number of output phases | 3 |
Option card | communication module for Ethernet Powerlink - slot A/slot B/slot C: digital and analog I/O extension module |
Product destination | asynchronous motors - synchronous motors |
Prospective line Isc | 50 kA |
Relative symmetric mains voltage tolerance | 10% |
Switching frequency | 2...16 kHz adjustable - 4...16 kHz with derating factor |
Synchronous motor control profile | permanent magnet motor - synchronous reluctance motor |
Variant | standard version - with braking chopper |