variable speed drive, Altivar Process ATV600, ATV630, 30kW, 40hp, 200 to 240V, IP21, UL type 1
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar Process ATV600, ATV630, 30kW, 40hp, 200 to 240V, IP21, UL type 1
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 200...240 V - 200...240 V - 15...10 % |
Motor Power kW | 22 kW (heavy duty) - 30 kW (normal duty) |
Device Short Name | ATV630 |
Product or Component Type | variable speed drive |
Product Specific Application | process and utilities |
Range of Product | Altivar Process ATV600 |
Communication Port Protocol | Ethernet - Modbus serial |
Supply Frequency | 50...60 Hz - 5...5 % |
Discrete Input Logic | 16 preset speeds |
Apparent power | 27.9 kVA at 240 V (heavy duty) - 36.8 kVA at 240 V (normal duty) |
Asynchronous motor control profile | constant torque standard - optimized torque mode |
Continuous output current | 123 A at 2.5 kHz for normal duty - 92.6 A at 2.5 kHz for heavy duty |
Degree of protection | UL type 1 conforming to UL 508C |
EMC filter | without EMC filter |
Line current | 104.7 A at 200 V (normal duty) - 67.1 A at 240 V (heavy duty) |
Motor power hp | 30 hp heavy duty - 40 hp normal duty |
Nominal switching frequency | 2.5 kHz |
Option card | communication module, BACnet MS/TP - communication module, Ethernet Powerlink |
Product destination | asynchronous motors - synchronous motors |
Prospective line Isc | 50 kA |
Safety function | STO (safe torque off) SIL 3 |
Speed drive output frequency | 0.1-500 Hz |
Switching frequency | 2...8 kHz adjustable - 2.5...8 kHz with derating factor |
Synchronous motor control profile | permanent magnet motor - synchronous reluctance motor |
Variant | standard version |