variable speed drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 200 to 240V, IP21, UL type 1
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 200 to 240V, IP21, UL type 1
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 200...240 V - 200...240 V - 15...10 % |
Motor Power kW | 18.5 kW (heavy duty) - 22 kW (normal duty) |
Device Short Name | ATV630 |
Product or Component Type | variable speed drive |
Product Specific Application | process and utilities |
Range of Product | Altivar Process ATV600 |
Communication Port Protocol | Ethernet - Modbus serial |
Supply Frequency | 50...60 Hz - 5...5 % |
Discrete Input Logic | 16 preset speeds |
Apparent power | 22.7 kVA at 240 V (heavy duty) - 26.7 kVA at 240 V (normal duty) |
Asynchronous motor control profile | constant torque standard - optimized torque mode |
Continuous output current | 78.4 A at 4 kHz for heavy duty - 92.6 A at 4 kHz for normal duty |
Degree of protection | UL type 1 conforming to UL 508C |
EMC filter | without EMC filter |
Line current | 54.5 A at 240 V (heavy duty) - 64.3 A at 240 V (normal duty) |
Motor power hp | 25 hp heavy duty - 30 hp normal duty |
Nominal switching frequency | 4 kHz |
Option card | communication module, BACnet MS/TP - communication module, Ethernet Powerlink |
Product destination | asynchronous motors - synchronous motors |
Prospective line Isc | 50 kA |
Safety function | STO (safe torque off) SIL 3 |
Speed drive output frequency | 0.1-500 Hz |
Switching frequency | 2...12 kHz adjustable - 4...12 kHz with derating factor |
Synchronous motor control profile | permanent magnet motor - synchronous reluctance motor |
Variant | standard version |