variable speed drive, Altivar Process ATV600, ATV630, 250kW, 400hp, 380 to 480V, IP00
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar Process ATV600, ATV630, 250kW, 400hp, 380 to 480V, IP00
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V - 380...480 V - 15...10 % |
Motor Power kW | 220 kW (heavy duty) - 250 kW (normal duty) |
Device Short Name | ATV630 |
Product or Component Type | variable speed drive |
Product Specific Application | process and utilities |
Range of Product | Altivar Process ATV600 |
Communication Port Protocol | Ethernet - Modbus serial |
Supply Frequency | 50...60 Hz - 5...5 % |
Discrete Input Logic | 16 preset speeds |
Apparent power | 229 kVA at 480 V (heavy duty) - 279 kVA at 480 V (normal duty) |
Asynchronous motor control profile | constant torque standard - optimized torque mode |
Continuous output current | 387 A at 2.5 kHz for heavy duty - 481 A at 2.5 kHz for normal duty |
EMC filter | integrated with 50 m conforming to EN/IEC 61800-3 category C3 |
Line current | 301 A at 480 V (heavy duty) - 365 A at 380 V (heavy duty) |
Motor power hp | 300 hp heavy duty - 400 hp normal duty |
Nominal switching frequency | 2.5 kHz |
Option card | communication module, BACnet MS/TP - communication module, Ethernet Powerlink |
Product destination | asynchronous motors - synchronous motors |
Prospective line Isc | 50 kA |
Safety function | STO (safe torque off) SIL 3 |
Speed drive output frequency | 0.1-500 Hz |
Switching frequency | 2...8 kHz adjustable - 2.5...8 kHz with derating factor |
Synchronous motor control profile | permanent magnet motor - synchronous reluctance motor |
Variant | standard version |