ATV610, 132 kW/200HP, 380...460 V, IP20

ATV610C13N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

خيارات مخصصة:

المتبقي في المخزون 0 فقط
plain-icon

الوصف

variable speed drive ATV610, 132 kW/200HP, 380...460 V, IP20

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...460 V - 15...10 %
Ambient Air Temperature for Operation -15-45 °C (without derating), 45-60 °C (with derating factor)
Weight (in Kg) 1kg
Motor Power kW 132 kW for normal duty, 110 kW for heavy duty
Power Dissipation in W 2755 W(forced convection) at 380 V, switching frequency 2.5 kHz
Device Short Name ATV610
Product or Component Type variable speed drive
Product Specific Application fan, pump, compressor, conveyor
Range of Product Easy Altivar 610
Communication Port Protocol Modbus serial
Connector Type 1 RJ45 (on the remote graphic terminal) for Modbus serial
Discrete Input Number 6
Discrete Input Type DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm, DI5, DI6 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V)
الارتفاع 850 mm, 1161 mm with IP21 conformity kit
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Marking CE
Minimum Switching Current relay output R1, R2, R3: 5 mA at 24 V DC
Network Number of Phases 3 phases
Net Weight 85.5 kg
Noise Level 76 dB conforming to 86/188/EEC
Operating Position vertical +/- 10 degree
Operating Altitude <= 1000 m without derating, 1000...4800 m with current derating 1 % per 100 m
Supply Frequency 50...60 Hz +/-5 %
Transmission Rate 4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
Maximum Switching Current relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Protection Type thermal protection: motor, motor phase break: motor, thermal protection: drive, overheating: drive, overcurrent between output phases and earth: drive, overload of output voltage: drive, short-circuit protection: drive, motor phase break: drive, overvoltages on the DC bus: drive, line supply overvoltage: drive, line supply undervoltage: drive, line supply phase loss: drive, overspeed: drive, break on the control circuit: drive
العمق 375 mm
العرض 300 mm
Standards EN/IEC 61800-3, environment 2 category C3 EN/IEC 61800-3, EN/IEC 61800-5-1, IEC 60721-3
Discrete Input Logic positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1), negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1), positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1)

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: ATV610, 132 kW/200HP, 380...460 V, IP20
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.