ATV610, 15 kW/20HP, 380...460 V, IP20
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ATV610, 15 kW/20HP, 380...460 V, IP20
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...460 V - 15...10 % |
Ambient Air Temperature for Operation | -15-45 °C (without derating), 45-60 °C (with derating factor) |
Weight (in Kg) | 1kg |
Motor Power kW | 15 kW for normal duty, 11 kW for heavy duty |
Power Dissipation in W | 408 W(forced convection) at 380 V, 62 W(natural convection) at 380 V, switching frequency 4 kHz |
Device Short Name | ATV610 |
Product or Component Type | variable speed drive |
Product Specific Application | fan, pump, compressor, conveyor |
Range of Product | Easy Altivar 610 |
Communication Port Protocol | Modbus serial |
Connector Type | 1 RJ45 (on the remote graphic terminal) for Modbus serial |
Discrete Input Number | 6 |
Discrete Input Type | DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm, DI5, DI6 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
الارتفاع | 360 mm, 423 mm with EMC plate |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 |
Marking | CE |
Minimum Switching Current | relay output R1, R2, R3: 5 mA at 24 V DC |
Network Number of Phases | 3 phases |
Net Weight | 7.7 kg |
Noise Level | 65 dB conforming to 86/188/EEC |
Operating Position | vertical +/- 10 degree |
Operating Altitude | <= 1000 m without derating, 1000...4800 m with current derating 1 % per 100 m |
Supply Frequency | 50...60 Hz +/-5 % |
Transmission Rate | 4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial |
Maximum Switching Current | relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC |
Protection Type | thermal protection: motor, motor phase break: motor, thermal protection: drive, overheating: drive, overcurrent between output phases and earth: drive, overload of output voltage: drive, short-circuit protection: drive, motor phase break: drive, overvoltages on the DC bus: drive, line supply overvoltage: drive, line supply undervoltage: drive, line supply phase loss: drive, overspeed: drive, break on the control circuit: drive |
العمق | 233 mm |
العرض | 171 mm |
Standards | EN/IEC 61800-3, environment 2 category C3 EN/IEC 61800-3, EN/IEC 61800-5-1, IEC 60721-3 |
Discrete Input Logic | positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1), negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1), positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1) |