variable speed drive, Altivar Machine ATV340, 7.5kW, heavy duty, 400V, 3 phases, Ethernet
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar Machine ATV340, 7.5kW, heavy duty, 400V, 3 phases, Ethernet
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V - 380...480 V - 15...10 % |
Motor Power kW | 11 kW for normal duty - 7.5 kW for heavy duty |
Product or Component Type | variable speed drive |
Product Specific Application | machine |
Range of Product | Altivar Machine ATV340 |
Communication Port Protocol | EtherNet/IP - Modbus serial |
Network Number of Phases | 3 phases |
Supply Frequency | 50...60 Hz +/- 5 % |
Design of frequency changer | U converter |
EMC filter | class C3 EMC filter integrated |
Motor power hp | 10 hp for heavy duty - 15 hp for normal duty |
Number of input phases | 3 |
Number of output phases | 3 |
Relative symmetric mains voltage tolerance | 10% |
Relative symmetric network frequency tolerance | 5% |
Variant | standard version |