Activity |
IDVSD |
[us] Rated Supply Voltage |
200...240 V |
Ambient Air Temperature for Operation |
-10-60 °C |
Ambient Air Temperature for Storage |
-25-70 °C |
Weight (in Kg) |
0.9 kg |
Motor Power kW |
0.55 kW for heavy duty |
Power Dissipation in W |
self-cooled: 33.0 W at 200 V, switching frequency 4 kHz |
Product or Component Type |
variable speed drive |
Product Specific Application |
complex machines |
Range of Product |
Altivar Machine ATV320 |
Communication Port Protocol |
Modbus serial#|#CANopen |
Discrete Input Number |
7 |
Discrete Input Type |
STO safe torque off, 24 V DC, impedance: 1.5 kOhm, DI1...DI6 logic inputs, 24 V DC (30 V), DI5 programmable as pulse input: 0-30 kHz, 24 V DC (30 V) |
Discrete Output Number |
3 |
Discrete Output Type |
open collector DQ+ 0-1 kHz 30 V DC 100 mA, open collector DQ- 0-1 kHz 30 V DC 100 mA |
الارتفاع |
143.0 mm |
Electromagnetic Compatibility |
electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11 |
Marking |
CE#|#ATEX#|#UL#|#CSA#|#EAC#|#RCM |
Minimum Switching Current |
relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC |
Network Frequency |
50...60 Hz |
Network Number of Phases |
single phase |
Net Weight |
1.1 kg |
Operating Position |
vertical +/- 10 degree |
Product Certifications |
CE#|#ATEX#|#NOM#|#GOST#|#EAC#|#RCM#|#KC |
Maximum Switching Current |
relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC, relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 250 V AC, relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 30 V DC |
Protection Type |
input phase breaks: drive, overcurrent between output phases and earth: drive, overheating protection: drive, short-circuit between motor phases: drive, thermal protection: drive |
العمق |
138.0 mm |
العرض |
72.0 mm |
Standards |
EN/IEC 61800-5-1 |
Discrete Input Logic |
positive logic (source)#|#negative logic (sink) |