ATV310, 11 kW, 15 hp, 380...460 V

ATV310HD11N4E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

خيارات مخصصة:

المتبقي في المخزون 0 فقط
plain-icon

الوصف

variable speed drive ATV310, 11 kW, 15 hp, 380...460 V, 3 phase, without filter

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...460 V - 15...10 %
Ambient Air Temperature for Operation -10-55 °C without derating, 55-60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C
Ambient Air Temperature for Storage -25-70 °C
Weight (in Kg) 1kg
Motor Power kW 11 kW
Power Dissipation in W 294.7 W at In
Device Short Name ATV310
Product or Component Type variable speed drive
Product Specific Application simple machine
Range of Product Easy Altivar 310
Assembly Style with heat sink
Communication Port Protocol Modbus
Connector Type RJ45 (on front face) for Modbus
Discrete Input Number 4
Discrete Input Type programmable LI1...LI4 24 V 18...30 V
Discrete Output Number 2
Discrete Output Type logic output LO+, LO-, protected relay output R1A, R1B, R1C 1 C/O
الارتفاع 232 mm
Electromagnetic Compatibility electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4, electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2, immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6, radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3, voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11, surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5
Minimum Switching Current 5 mA at 24 V DC for logic relay
Network Number of Phases three phase
Net Weight 3.7 kg
Noise Level 50 dB
Operating Position vertical +/- 10 degree
Operating Altitude <= 1000 m without derating
Supply Frequency 50/60 Hz +/- 5 %
Transmission Rate 4800 bit/s, 9600 bit/s, 19200 bit/s, 38400 bit/s
Maximum Switching Current 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay, 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay
Protection Type line supply overvoltage, line supply undervoltage, overcurrent between output phases and earth, overheating protection, short-circuit between motor phases, against input phase loss in three-phase, thermal motor protection via the drive by continuous calculation of I²t
العمق 171 mm
العرض 150 mm
Standards EN/IEC 61800-5-1#|#EN/IEC 61800-3
Discrete Input Logic negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm, positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: ATV310, 11 kW, 15 hp, 380...460 V
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.