ATV212 45KW 60HP 460V TRI IP20 VARIABLE

ATV212HD45N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

خيارات مخصصة:

المتبقي في المخزون 0 فقط
plain-icon

الوصف

variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...480 V - 15...10 %
Ambient Air Temperature for Operation -10-40 °C (without derating), 40-50 °C (with derating factor)
Ambient Air Temperature for Storage -25-70 °C
Weight (in Kg) 1kg
Motor Power kW 45 kW
Power Dissipation in W 1253 W
Device Short Name ATV212
Power Range 30-50 kW at 480-500 V 3 phases, 30-50 kW at 380-440 V 3 phases
Product or Component Type variable speed drive
Product Specific Application pumps and fans in HVAC
Range of Product Altivar 212
Assembly Style with heat sink
Communication Port Protocol Modbus#|#LonWorks#|#METASYS N2#|#BACnet#|#APOGEE FLN
Connector Type 1 RJ45#|#1 open style
Discrete Input Type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Discrete Output Number 2
Discrete Output Type configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles
الارتفاع 550 mm
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Marking CE
Minimum Switching Current 3 mA at 24 V DC for configurable relay logic
Motor Starter Type variable speed drive
Network Frequency 47.5...63 Hz
Network Number of Phases 3 phases
Noise Level 64 dB conforming to 86/188/EEC
Operating Position vertical +/- 10 degree
Product Certifications UL#|#CSA#|#NOM 117#|#C-Tick
Operating Altitude 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m, <= 1000 m without derating
Supply Frequency 50...60 Hz - 5...5 %
Transmission Rate 9600 bps or 19200 bps
Maximum Switching Current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Protection Type overheating protection: drive, line supply undervoltage: drive, against input phase loss: drive, thermal protection: motor, motor phase break: motor, with PTC probes: motor, thermal power stage: drive, short-circuit between motor phases: drive, input phase breaks: drive, overcurrent between output phases and earth: drive, overvoltages on the DC bus: drive, break on the control circuit: drive, against exceeding limit speed: drive, line supply overvoltage and undervoltage: drive
العمق 244 mm
العرض 240 mm
Standards EN 61800-3#|#IEC 61800-3 environments 1 category C3#|#IEC 61800-3 environments 1 category C1#|#EN 61800-3 environments 1 category C3#|#EN 61800-3 category C3#|#EN 61800-3 environments 2 category C3#|#EN 55011 class A group 1#|#EN 61800-5-1#|#EN 61800-3 environments 2 category C1#|#IEC 61800-5-1#|#IEC 61800-3 environments 2 category C3#|#EN 61800-3 category C2#|#IEC 61800-3 category C2#|#EN 61800-3 environments 1 category C2#|#IEC 61800-3 environments 1 category C2#|#IEC 61800-3 environments 2 category C2#|#IEC 61800-3#|#EN 61800-3 environments 1 category C1#|#IEC 61800-3 environments 2 category C1#|#EN 61800-3 environments 2 category C2#|#IEC 61800-3 category C3#|#UL Type 1
Discrete Input Logic positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: ATV212 45KW 60HP 460V TRI IP20 VARIABLE
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.