![ATV212 15KW 20HP 240VTRI SS CEM IP20 VAR main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/t/atv212hd15m3x.jpg)
ATV212 15KW 20HP 240VTRI SS CEM IP20 VAR
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ATV212 15KW 20HP 240VTRI SS CEM IP20 VAR](https://eshop-sa.se.com/media/catalog/product/a/t/atv212hd15m3x.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ATV212 15KW 20HP 240VTRI SS CEM IP20 VAR
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 200...240 V - 15...10 % |
Ambient Air Temperature for Operation | -10-40 °C (without derating), 40-50 °C (with derating factor) |
Ambient Air Temperature for Storage | -25-70 °C |
Weight (in Kg) | 0.375 kg |
Motor Power kW | 15 kW |
Power Dissipation in W | 629 W |
Device Short Name | ATV212 |
Power Range | 15-25 kW at 200-240 V 3 phases |
Product or Component Type | variable speed drive |
Product Specific Application | pumps and fans in HVAC |
Range of Product | Altivar 212 |
Assembly Style | with heat sink |
Communication Port Protocol | APOGEE FLN#|#METASYS N2#|#Modbus#|#LonWorks#|#BACnet |
Connector Type | 1 RJ45#|#1 open style |
Discrete Input Type | F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm |
Discrete Output Number | 2 |
Discrete Output Type | configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles |
الارتفاع | 330 mm |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11 |
Marking | CE |
Minimum Switching Current | 3 mA at 24 V DC for configurable relay logic |
Motor Starter Type | variable speed drive |
Network Frequency | 47.5...63 Hz |
Network Number of Phases | 3 phases |
Net Weight | 11.55 kg |
Noise Level | 54 dB conforming to 86/188/EEC |
Operating Position | vertical +/- 10 degree |
Product Certifications | C-Tick#|#NOM 117#|#CSA#|#UL |
Operating Altitude | 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m, <= 1000 m without derating |
Supply Frequency | 50...60 Hz - 5...5 % |
Transmission Rate | 9600 bps or 19200 bps |
Maximum Switching Current | 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R) |
Protection Type | overheating protection: drive, line supply undervoltage: drive, against input phase loss: drive, thermal protection: motor, motor phase break: motor, with PTC probes: motor, thermal power stage: drive, short-circuit between motor phases: drive, input phase breaks: drive, overcurrent between output phases and earth: drive, overvoltages on the DC bus: drive, break on the control circuit: drive, against exceeding limit speed: drive, line supply overvoltage and undervoltage: drive |
العمق | 190 mm |
العرض | 245 mm |
Standards | EN 61800-3 environments 1 category C2#|#IEC 61800-3 environments 2 category C1#|#IEC 61800-5-1#|#EN 61800-3 environments 2 category C1#|#EN 61800-5-1#|#EN 61800-3 environments 1 category C1#|#IEC 61800-3 environments 1 category C1#|#IEC 61800-3 environments 2 category C3#|#IEC 61800-3 environments 1 category C2#|#EN 61800-3 environments 2 category C2#|#EN 61800-3 environments 2 category C3#|#IEC 61800-3 environments 2 category C2#|#EN 61800-3 environments 1 category C3#|#IEC 61800-3 environments 1 category C3#|#UL Type 1#|#EN 61800-3#|#IEC 61800-3 |
Discrete Input Logic | positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1) |