![ARGUS Standard mini PIR main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/c/c/cct570005.jpg)
ARGUS Standard mini PIR
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ARGUS Standard mini PIR](https://eshop-sa.se.com/media/catalog/product/c/c/cct570005.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ARGUS Standard mini PIR
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 4.288 kg |
Colour Tint | white |
Product or Component Type | movement detector |
Range | ARGUS |
Range of Product | ARGUS standard movement detector |
Load Type | LED lighting: : 100 W, compact fluorescent lamp: : 100 W, incandescent lamps: : 1000 W - 230 V, halogen lamp with standard ferromagnetic transformer: 500 VA, halogen lamp: : 800 W - 230 V, halogen lamp with standard electronic transformer: 315 VA, fluorescent tube: 250 VA, capacitive: , 25 µF |