APC Smart-UPS SRT 48V 1kVA 1.5kVA Battery Pack

SRT48BP
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

APC Smart-UPS SRT 48V 1kVA 1.5kVA Battery Pack

Product Details

Product weight 29.9 kg
Activity SPBPP
الارتفاع 43.2 cm
العمق 53.6 cm
Range Smart-UPS
العرض 8.5 cm

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account