APC Smart-UPS RT Battery Pack 192V, rackmount, 4U

SRTG192XLBP2
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

APC Smart-UPS RT Battery Pack 192V, rackmount, 4U

Product Details

Product weight 116 kg
Activity SPBPP
الارتفاع 17.5 cm
العمق 70.0 cm
Range Smart-UPS
العرض 44 cm

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account