
calcActive())">
APC Smart-UPS On-Line SRT Battery Pack for 8/10kVA Extended runtime model 192V
SRT192BP2
SAR4,939.05
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

SRT192BP2
APC Smart-UPS On-Line SRT Battery Pack for 8/10kVA Extended runtime model 192V
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
APC Smart-UPS On-Line SRT Battery Pack for 8/10kVA Extended runtime model 192V
SAR4,939.05
الوصف
APC Smart-UPS On-Line SRT Battery Pack for 8/10kVA Extended runtime model 192V
Product Details
Product weight | 91 kg |
---|---|
Activity | SPBPP |
الارتفاع | 43.2 cm |
العمق | 68.27 cm |
Range | Smart-UPS |
العرض | 13 cm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account