![APC Smart-UPS On-Line, 6kVA, Rack/Tower, 230V, 2x IEC C13 + 1x IEC C19 + Hard wire outlets, Network Card, w/o rail kit main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/s/r/srtg6kxli.jpg)
APC Smart-UPS On-Line, 6kVA, Rack/Tower, 230V, 2x IEC C13 + 1x IEC C19 + Hard wire outlets, Network Card, w/o rail kit
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![APC Smart-UPS On-Line, 6kVA, Rack/Tower, 230V, 2x IEC C13 + 1x IEC C19 + Hard wire outlets, Network Card, w/o rail kit](https://eshop-sa.se.com/media/catalog/product/s/r/srtg6kxli.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS On-Line, 6kVA, Rack/Tower, 230V, 2x IEC C13 + 1x IEC C19 + Hard wire outlets, Network Card, w/o rail kit
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Product weight | 55.9 kg |
---|---|
Activity | SPBPP |
الارتفاع | 17.5 cm |
العمق | 62 cm |
Range of Product | Smart-UPS On-Line |
العرض | 44 cm |