APC Smart-UPS On-Line, 3kVA, Rackmount 3U, 230V, 6x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/ rail kit, W/ Lithium-ion external battery
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS On-Line, 3kVA, Rackmount 3U, 230V, 6x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/ rail kit, W/ Lithium-ion external battery
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Product weight | 30.5 kg |
---|---|
Activity | SPBPP |
الارتفاع | 12.8 cm |
العمق | 63.9 cm |
Range of Product | Smart-UPS On-Line |
العرض | 43.2 cm |