APC Smart-UPS On-Line, 1000VA/1000W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit

SRT1000XLI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

APC Smart-UPS On-Line, 1000VA/1000W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit

Product Details

Product weight 20.5 kg
Activity SPBPP
الارتفاع 43.2 cm
العمق 50.5 cm
Range of Product Smart-UPS On-Line
العرض 8.5 cm

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: APC Smart-UPS On-Line, 1000VA/1000W, Tower, 230V, 6x C13 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.