
calcActive())">
APC Easy UPS On-Line SRV 72V RM Battery Pack for 2/3 kVA Extended Runtime Model
SRV72RLBP-9A
SAR3,640.58
SAR2,002.32
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

SRV72RLBP-9A
APC Easy UPS On-Line SRV 72V RM Battery Pack for 2/3 kVA Extended Runtime Model
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
APC Easy UPS On-Line SRV 72V RM Battery Pack for 2/3 kVA Extended Runtime Model
SAR3,640.58
SAR2,002.32
الوصف
APC Easy UPS On-Line SRV 72V RM Battery Pack for 2/3 kVA Extended Runtime Model
Product Details
Product weight | 42.5 kg |
---|---|
Activity | SPBPP |
الارتفاع | 8.6 cm |
العمق | 63.2 cm |
Range | Easy UPS |
العرض | 43.8 cm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account