APC Easy UPS On-Line, 1000VA, Rackmount 4U, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime, W/O rail kit

SRV1KRIL
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

APC Easy UPS On-Line, 1000VA, Rackmount 4U, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime, W/O rail kit

Product Details

Product weight 27 kg
Activity SPBPP
الارتفاع 17.2 cm
العمق 41.2 cm
Range of Product Easy UPS On-Line
العرض 43.8 cm

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: APC Easy UPS On-Line, 1000VA, Rackmount 4U, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime, W/O rail kit
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.