APC Easy UPS On-Line, 3kVA/2400W, Tower, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, Extended runtime

SRV3KIL
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

APC Easy UPS On-Line, 3kVA/2400W, Tower, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, Extended runtime

Product Details

Product weight 45.9 kg
Activity SPBPP
الارتفاع 33.6 cm
العمق 42.5 cm
Range of Product Easy UPS On-Line
العرض 42.5 cm

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: APC Easy UPS On-Line, 3kVA/2400W, Tower, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, Extended runtime
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.