APC Easy UPS, 1000VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR

BV1000I-MSX
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

APC Easy UPS, 1000VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR

Product Details

Product weight 5.7 kg
Activity SPPPP
الارتفاع 9.25 cm
العمق 30.5 cm
Range Easy UPS
العرض 16.05 cm

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account