
calcActive())">
APC Easy UPS 1 Ph Line Interactive, 1000VA, Tower, 230V, 4 Universal outlets, AVR, LCD
SMV1000I-MSX
SAR1,100.07
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

SMV1000I-MSX
APC Easy UPS 1 Ph Line Interactive, 1000VA, Tower, 230V, 4 Universal outlets, AVR, LCD
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
APC Easy UPS 1 Ph Line Interactive, 1000VA, Tower, 230V, 4 Universal outlets, AVR, LCD
SAR1,100.07
الوصف
APC Easy UPS 1 Ph Line Interactive, 1000VA, Tower, 230V, 4 Universal outlets, AVR, LCD
Product Details
Product weight | 13.6 kg |
---|---|
Activity | SPBPP |
الارتفاع | 22 cm |
العمق | 41 cm |
Range | Easy UPS |
العرض | 16 cm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account