APC Back-UPS Pro, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Arctic (White)
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS Pro, 2200VA/1320W, Tower, 230V, 3x Universal and 3x IEC C13 outlets, RGB Lights, Pure Sine Wave, Arctic (White)
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Product weight | 26.98 lb(US) |
---|---|
Activity | SPPPP |
الارتفاع | 11.5 in |
العمق | 16.1 in |
Range of Product | Back-UPS Pro |
العرض | 4.1 in |
Product Hover Image | no_selection |