![Acti9 Vigi iC60 2P 63A 300mA AC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9v44263.jpg)
Acti9 Vigi iC60 2P 63A 300mA AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 Vigi iC60 2P 63A 300mA AC](https://eshop-sa.se.com/media/catalog/product/a/9/a9v44263.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 Vigi iC60 2P 63A 300mA AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 63 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -5-60 °C |
[ue] Rated Operational Voltage | 230/400 V AC 50/60 Hz conforming to EN 61009-1, 230/415 V AC 50/60 Hz conforming to IEC 61009-1 |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | bottom: YES |
العمق | 73.5 mm |
Device Location in System | outgoer |
Device Short Name | Vigi iC60 |
IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
Net Weight | 0.165 kg |
Mounting Mode | clip-on |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | add-on residual current devices |
9 mm Pitches | 4 |
Range | Acti9 |
Mounting Support | DIN rail |
Standards | EN 61009-1#|#IEC 61009-1 |
Tightening Torque | 3.5-3.5 N.m bottom |
Wire Stripping Length | 14 mm for bottom connection |
Connections - Terminals | tunnel type terminal downside for 1 cable(s) 1-35 mm² rigid without cable end, tunnel type terminal downside for 1 cable(s) 1-25 mm² flexible without cable end, tunnel type terminal downside for 1 cable(s) 1-25 mm² flexible with cable end |