![ACTI9 STI 3P 20A FUSE 8.5 X 31.5 MM FUSE main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9n15655.jpg)
ACTI9 STI 3P 20A FUSE 8.5 X 31.5 MM FUSE
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ACTI9 STI 3P 20A FUSE 8.5 X 31.5 MM FUSE](https://eshop-sa.se.com/media/catalog/product/a/9/a9n15655.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACTI9 STI 3P 20A FUSE 8.5 X 31.5 MM FUSE
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 2 A, 4 A, 6 A, 10 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -20-60 °C |
[ue] Rated Operational Voltage | 400 V AC |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | STI |
العمق | 75 mm |
Device Short Name | STI |
IP Degree of Protection | IP20 |
Mounting Mode | clip-on |
Poles Description | 3P |
Product or Component Type | fuse-disconnector |
9 mm Pitches | 6 |
اسم المنتج | Acti9 STI |
Range | Acti9 |
Mounting Support | DIN rail |
Standards | IEC EN 60947-3#|#IEC 60269-1/2 |
Tightening Torque | 2-2 N.m |
Wire Stripping Length | 12 mm |
Colour | white |
Connections - Terminals | screw clamp terminals1 cable(s) 0.75-10 mm² rigid, screw clamp terminals1 cable(s) 0.5-6 mm² flexible, screw clamp terminals2 cable(s) 0.75-4 mm² rigid, screw clamp terminals2 cable(s) 0.5-6 mm² flexible |