![Acti9 linear switch iSSW 1 C/O 20A 3 pos main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9e18073.jpg)
Acti9 linear switch iSSW 1 C/O 20A 3 pos
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 linear switch iSSW 1 C/O 20A 3 pos](https://eshop-sa.se.com/media/catalog/product/a/9/a9e18073.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 linear switch iSSW 1 C/O 20A 3 pos
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 20 A |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iSSW |
Control Type | toggle 3 positions |
العمق | 75 mm |
Device Short Name | iSSW |
Device Application | electrical circuit control |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Mode | clip-on |
Product or Component Type | linear switch |
9 mm Pitches | 2 |
اسم المنتج | Acti9 iSSW |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | IEC 60669-1#|#IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
Wire Stripping Length | 9 mm |
Colour | white |
Tropicalisation | 2 |
Connections - Terminals | staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² flexible, staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² rigid without cable end |