![ACTI9 ITLI 16A 1NO 1NF 230...240VAC 50-6 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9c30815.jpg)
ACTI9 ITLI 16A 1NO 1NF 230...240VAC 50-6
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ACTI9 ITLI 16A 1NO 1NF 230...240VAC 50-6](https://eshop-sa.se.com/media/catalog/product/a/9/a9c30815.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACTI9 ITLI 16A 1NO 1NF 230...240VAC 50-6
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 16 A |
[uc] Control Circuit Voltage | 230...240 V AC 50/60 Hz, 110 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iTLi |
Control Type | coil deconnection#|#remote and manual control |
العمق | 60 mm |
Device Short Name | iTLi |
Device Application | changeover relay |
IP Degree of Protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
Mounting Mode | fixed |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | impulse relay |
9 mm Pitches | 2 |
اسم المنتج | Acti9 iTL |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | EN 669-1#|#EN 669-2-2 |
Tightening Torque | 1-1 N.m |
Wire Stripping Length | 11 mm |
Tropicalisation | 2 |