![ACTI9 ISW SWITCH 1P 20A 250V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9s60120.jpg)
ACTI9 ISW SWITCH 1P 20A 250V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ACTI9 ISW SWITCH 1P 20A 250V](https://eshop-sa.se.com/media/catalog/product/a/9/a9s60120.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACTI9 ISW SWITCH 1P 20A 250V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 20 A at 250 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 250 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iSW |
Control Type | toggle |
العمق | 70 mm |
Device Short Name | iSW |
Device Application | control |
IP Degree of Protection | IP4 |
Mechanical Durability | 300000 cycles |
Mounting Mode | fixed |
Poles Description | 1P |
Product or Component Type | switch disconnector |
9 mm Pitches | 2 |
اسم المنتج | Acti9 iSW |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | EN/IEC 60669-2-4 |
Tightening Torque | 1.2 N.m |
Wire Stripping Length | 9 mm |
Colour | grey |
Tropicalisation | 2 |
Connections - Terminals | tunnel type terminals - 10 mm² - rigid, tunnel type terminals - 10 mm² - flexible, tunnel type terminals - 10 mm² - flexible with ferrule |