![ACTI9 ISW SWITCH 4P 100A 415VAC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9s66491.jpg)
ACTI9 ISW SWITCH 4P 100A 415VAC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ACTI9 ISW SWITCH 4P 100A 415VAC](https://eshop-sa.se.com/media/catalog/product/a/9/a9s66491.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACTI9 ISW SWITCH 4P 100A 415VAC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 100 A at 415 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
[icw] Rated Short-Time withstand Current | 1500 A |
Compatibility Code | iSW |
Control Type | toggle |
العمق | 73 mm |
Device Short Name | iSW |
Device Application | control#|#isolation |
IP Degree of Protection | IP20 |
Mechanical Durability | 20000 cycles |
Mounting Mode | fixed |
Poles Description | 4P |
Product or Component Type | switch disconnector |
9 mm Pitches | 8 |
اسم المنتج | Acti9 iSW |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | BS EN 60947-3#|#AS 60947-3#|#NZS 60947-3#|#IEC 60947-3#|#EN 60947-3 |
Tightening Torque | 3.5 N.m |
Wire Stripping Length | 9 mm |
Colour | white |
Tropicalisation | 2 |
Connections - Terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |