![Acti9 iID 2P 100A 300mA A RCCB main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9r24291.jpg)
Acti9 iID 2P 100A 300mA A RCCB
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 iID 2P 100A 300mA A RCCB](https://eshop-sa.se.com/media/catalog/product/a/9/a9r24291.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iID 2P 100A 300mA A RCCB
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 100 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
Compatibility Code | iID |
Control Type | toggle |
العمق | 73.5 mm |
Device Location in System | outgoer |
Device Short Name | iID |
IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
Net Weight | 0.21 kg |
Mechanical Durability | 20000 cycles |
Mounting Mode | clip-on |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | residual current circuit breaker (RCCB) |
9 mm Pitches | 4 |
اسم المنتج | Acti9 iID |
Range | Acti9 |
Mounting Support | DIN rail |
Standards | EN/IEC 61008-1 |
Tightening Torque | 3.5-3.5 N.m top or bottom |
Wire Stripping Length | 14 mm for top or bottom connection |
Colour | white |
Surge Current | 250 A |
Connections - Terminals | single terminal top or bottom 1-35 mm² rigid, single terminal top or bottom 1-25 mm² flexible, single terminal top or bottom 1-25 mm² flexible with ferrule |