![ACTI9 IETL16A 1O-F ET 1NO 230/240VAC 50- main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9c32816.jpg)
ACTI9 IETL16A 1O-F ET 1NO 230/240VAC 50-
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ACTI9 IETL16A 1O-F ET 1NO 230/240VAC 50-](https://eshop-sa.se.com/media/catalog/product/a/9/a9c32816.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACTI9 IETL16A 1O-F ET 1NO 230/240VAC 50-
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 16 A |
[uc] Control Circuit Voltage | 230...240 V AC 50/60 Hz, 110 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iETL iTL 16 |
Control Type | toggle#|#remote control |
العمق | 84 mm |
Device Short Name | iETL iTL 16 |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Mode | fixed, on right side of TL |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | extension for impulse relay |
9 mm Pitches | 2 |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | EN 669-1#|#EN 669-2-2 |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-1 |
Connections - Terminals | tunnel type terminals - <= 6 mm² |