![Acti9 iDPNa Vigi 1PN 32A C 30mA AC RCBO main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9d34632.jpg)
Acti9 iDPNa Vigi 1PN 32A C 30mA AC RCBO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 iDPNa Vigi 1PN 32A C 30mA AC RCBO](https://eshop-sa.se.com/media/catalog/product/a/9/a9d34632.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iDPNa Vigi 1PN 32A C 30mA AC RCBO
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 32 A |
[ui] Rated Insulation Voltage | 400 V AC 50 Hz |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -5-60 °C |
[ue] Rated Operational Voltage | 220...240 V AC 50 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Compatibility Code | iDPN |
Control Type | toggle |
Curve Code | C |
Breaking Capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
العمق | 73 mm |
Device Location in System | outgoer |
Device Short Name | iDPNa Vigi |
Device Application | distribution |
IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
Net Weight | 125 g |
Mechanical Durability | 20000 cycles |
Mounting Mode | clip-on |
Network Frequency | 50 Hz |
Poles Description | 1P + N |
Network Type | AC |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
9 mm Pitches | 4 |
Number of Protected Poles | 1 |
اسم المنتج | Acti9 iDPN Vigi |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | EN/IEC 61009-2-1 |
Tightening Torque | 2-2 N.m top or bottom |
Trip Unit Technology | thermal-magnetic |
Wire Stripping Length | 15 mm for top or bottom connection |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-1 |
[lcs] Rated Service Breaking Capacity | 4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Connections - Terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |