![Acti9 iC60L 1P B 16A MCB main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9f93116.jpg)
Acti9 iC60L 1P B 16A MCB
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 iC60L 1P B 16A MCB](https://eshop-sa.se.com/media/catalog/product/a/9/a9f93116.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iC60L 1P B 16A MCB
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 16 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN 60947-2 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -35-70 °C |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz, 12...60 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, 100...133 V AC 50/60 Hz, 72 V DC, 12...60 V DC |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity Code | L |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Compatibility Code | iC60 |
Control Type | toggle |
Curve Code | B |
Breaking Capacity | 15000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 50 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 25 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
العمق | 78.5 mm |
Device Short Name | iC60L |
Device Application | distribution |
IP Degree of Protection | IP20 conforming to IEC 60529, IP20 conforming to EN 60529 |
Net Weight | 0.215 kg |
Mechanical Durability | 20000 cycles |
Mounting Mode | fixed |
Network Frequency | 50/60 Hz |
Poles Description | 1P |
Network Type | AC#|#DC |
Product or Component Type | miniature circuit-breaker |
9 mm Pitches | 2 |
Number of Protected Poles | 1 |
اسم المنتج | Acti9 iC60 |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | IEC 60947-2#|#EN 60898-1#|#EN 60947-2#|#IEC 60898-1 |
Tightening Torque | 2-2 N.m top or bottom |
Trip Unit Technology | thermal-magnetic |
Wire Stripping Length | 14 mm for top or bottom connection |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-1 |
[lcs] Rated Service Breaking Capacity | 12.5 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz, 12.5 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz, 20 kA 100 % conforming to EN 60947-2 - 72 V DC, 20 kA 100 % conforming to IEC 60947-2 - 72 V DC, 25 kA 100 % conforming to EN 60947-2 - 12...60 V DC, 25 kA 100 % conforming to IEC 60947-2 - 12...60 V DC, 25 kA 50 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz, 25 kA 50 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz, 35 kA 50 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz, 35 kA 50 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz, 7500 A 50 % conforming to EN 60898-1 - 230 V AC 50/60 Hz, 7500 A 50 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz |
Connections - Terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |