![Acti9 iC60L 3P B 32A MCB main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9f93332.jpg)
Acti9 iC60L 3P B 32A MCB
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 iC60L 3P B 32A MCB](https://eshop-sa.se.com/media/catalog/product/a/9/a9f93332.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iC60L 3P B 32A MCB
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 32 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN 60947-2 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -35-70 °C |
[ue] Rated Operational Voltage | 380...415 V AC 50/60 Hz, 400 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, 440 V AC 50/60 Hz, 12...133 V AC 50/60 Hz, 125...180 V DC |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity Code | L |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Compatibility Code | iC60 |
Control Type | toggle |
Curve Code | B |
Breaking Capacity | 15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 36 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2 |
العمق | 78.5 mm |
Device Short Name | iC60L |
Device Application | distribution |
IP Degree of Protection | IP20 conforming to IEC 60529, IP20 conforming to EN 60529 |
Net Weight | 0.375 kg |
Mechanical Durability | 20000 cycles |
Mounting Mode | fixed |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Network Type | DC#|#AC |
Product or Component Type | miniature circuit-breaker |
9 mm Pitches | 6 |
Number of Protected Poles | 3 |
اسم المنتج | Acti9 iC60 |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | EN 60898-1#|#IEC 60898-1#|#IEC 60947-2#|#EN 60947-2 |
Tightening Torque | 3.5-3.5 N.m top or bottom |
Trip Unit Technology | thermal-magnetic |
Wire Stripping Length | 14 mm for top or bottom connection |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-1 |
[lcs] Rated Service Breaking Capacity | 10 kA 50 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz, 10 kA 50 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz, 18 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz, 18 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz, 20 kA 100 % conforming to EN 60947-2 - 125...180 V DC, 20 kA 100 % conforming to IEC 60947-2 - 125...180 V DC, 35 kA 50 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz, 35 kA 50 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN 60947-2 - 440 V AC 50/60 Hz, 7.5 kA 50 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz, 7500 A 50 % conforming to EN 60898-1 - 400 V AC 50/60 Hz, 7500 A 50 % conforming to IEC 60898-1 - 400 V AC 50/60 Hz |
Connections - Terminals | single terminal (top or bottom) 1-35 mm² rigid, single terminal (top or bottom) 1-25 mm² flexible |