![Acti9 iC60N 2P C 4A MCB main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9f44204.jpg)
Acti9 iC60N 2P C 4A MCB
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 iC60N 2P C 4A MCB](https://eshop-sa.se.com/media/catalog/product/a/9/a9f44204.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iC60N 2P C 4A MCB
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 4:00 AM |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Operation | -35-70 °C |
[ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity Code | N |
Compatibility Code | iC60 |
Control Type | toggle |
Curve Code | C |
Breaking Capacity | 50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 25 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2, 6000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
العمق | 78.5 mm |
Device Short Name | IC60N |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.25 kg |
Mechanical Durability | 20000 cycles |
Mounting Mode | clip-on |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | miniature circuit-breaker |
9 mm Pitches | 4 |
Number of Protected Poles | 2 |
اسم المنتج | Disbo iC60 |
Provision for Padlocking | padlockable |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | rail |
Standards | EN/IEC 60947-2#|#EN/IEC 60898-1 |
Tightening Torque | 2-2 N.m top or bottom |
Trip Unit Technology | thermal-magnetic |
Wire Stripping Length | 14 mm for top or bottom connection |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-1 |
[lcs] Rated Service Breaking Capacity | 25 kA 100 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 50 kA 100 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 50 kA 100 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 50 kA 100 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 6 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC, 6000 A 100 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz |
Connections - Terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |