![ACTI9 IOF SD-OF 240-415VAC 24-130VDC DOU main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9a26929.jpg)
ACTI9 IOF SD-OF 240-415VAC 24-130VDC DOU
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ACTI9 IOF SD-OF 240-415VAC 24-130VDC DOU](https://eshop-sa.se.com/media/catalog/product/a/9/a9a26929.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACTI9 IOF SD-OF 240-415VAC 24-130VDC DOU
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | DC-12 1-1 A at 130 V, DC, DC-12 1.5-1.5 A at 60 V, DC, DC-12 2-2 A at 48 V, DC, DC-12 6-6 A at 24 V, DC, AC-12 3-3 A at 415 V, AC 50/60 Hz, AC-12 6-6 A at 240 V, AC 50/60 Hz |
[ui] Rated Insulation Voltage | 500 V |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -35-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | NO |
Compatibility Code | iOF/SD+OF |
العمق | 73 mm |
Device Short Name | iOF/SD+OF |
Net Weight | 43 g |
Mounting Mode | fixed |
Product or Component Type | double OC or fault contact |
9 mm Pitches | 1 |
Range | Acti9 |
Mounting Support | DIN rail |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
Wire Stripping Length | 10 mm |
Colour | white |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Connections - Terminals | screw clamp terminal (top and bottom) 2 cable(s) 2.5-2.5 mm² - rigid, screw clamp terminal (top and bottom) 2 cable(s) 1.5-1.5 mm² - flexible with ferrule, screw clamp terminal (top and bottom) 1 cable(s) 0.5-2.5 mm² - flexible, screw clamp terminal (top and bottom) 1 cable(s) 1-4 mm² - rigid |