![ACTI9 IMX 12-24VAC 12-24VDC SHUNT RELEAS main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9a26478.jpg)
ACTI9 IMX 12-24VAC 12-24VDC SHUNT RELEAS
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ACTI9 IMX 12-24VAC 12-24VDC SHUNT RELEAS](https://eshop-sa.se.com/media/catalog/product/a/9/a9a26478.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ACTI9 IMX 12-24VAC 12-24VDC SHUNT RELEAS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[uc] Control Circuit Voltage | 12...24 V AC 50/60 Hz, 12...24 V DC |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | top and bottom: YES |
Compatibility Code | iMX |
Device Short Name | iMX |
Mounting Mode | clip-on |
Product or Component Type | shunt trip release |
9 mm Pitches | 2 |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
Colour | white |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Connections - Terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end, clamp terminal - 1 cable(s) 6-6 mm² - rigid, clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid, clamp terminal - 1 cable(s) 4-4 mm² - flexible |