![Acti9 C120N MCB 1P C 80A 10000A 240/415V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9n18357.jpg)
Acti9 C120N MCB 1P C 80A 10000A 240/415V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 C120N MCB 1P C 80A 10000A 240/415V](https://eshop-sa.se.com/media/catalog/product/a/9/a9n18357.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 C120N MCB 1P C 80A 10000A 240/415V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 80 A at 30 °C |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
[ue] Rated Operational Voltage | 380...415 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, 125 V DC, <= 144 V DC, 12 V DC, 230...400 V AC 50/60 Hz, 130 V AC 50/60 Hz, 12 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity Code | N |
Comb Busbar and Distribution Block Compatibility | YES |
Compatibility Code | C120 |
Control Type | toggle |
Curve Code | C |
Breaking Capacity | 3 kA Icu at 380...415 V AC 50/60 Hz IT conforming to EN/IEC 60947-2, 20 kA Icu at 130 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 12 V DC conforming to EN/IEC 60947-2, 15 kA Icu at 125 V DC conforming to EN/IEC 60947-2, 10 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 12 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
العمق | 73 mm |
Device Short Name | C120N |
Device Application | distribution |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.205 kg |
Mechanical Durability | 20000 cycles |
Mounting Mode | clip-on |
Network Frequency | 50/60 Hz |
Poles Description | 1P |
Network Type | AC |
Product or Component Type | miniature circuit-breaker |
9 mm Pitches | 3 |
Number of Protected Poles | 1 |
اسم المنتج | C120 |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | EN/IEC 60898-1#|#EN/IEC 60947-2 |
Tightening Torque | 3.5-3.5 N.m |
Trip Unit Technology | thermal-magnetic |
Wire Stripping Length | 15 mm |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-1 |
[lcs] Rated Service Breaking Capacity | 10 kA 100 % conforming to EN/IEC 60947-2 - <= 144 V DC, 15 kA 100 % conforming to EN/IEC 60947-2 - 12 V DC, 15 kA 100 % conforming to EN/IEC 60947-2 - 125 V DC, 15 kA 75 % conforming to EN/IEC 60947-2 - 12 V AC 50/60 Hz, 15 kA 75 % conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz, 2.25 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz |
Connections - Terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |