![Acti9 A9A iOF+SD 24 VDC Ti24 term on top main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9a26897.jpg)
Acti9 A9A iOF+SD 24 VDC Ti24 term on top
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti9 A9A iOF+SD 24 VDC Ti24 term on top](https://eshop-sa.se.com/media/catalog/product/a/9/a9a26897.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 A9A iOF+SD 24 VDC Ti24 term on top
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | DC-12 2-100 mA at 24 V, DC +/- 20 % |
[ui] Rated Insulation Voltage | 500 V conforming to IEC 60664-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60664-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | bottom: YES |
Compatibility Code | iOF+SD 24 |
العمق | 73.5 mm |
Device Short Name | iOF+SD 24 |
Net Weight | 25 g |
Mounting Mode | clip-on |
Product or Component Type | OC and fault contact with PLC interface |
9 mm Pitches | 1 |
Range | Acti9 |
Relative Humidity | 93-93 % at 40-40 °C |
Mounting Support | DIN rail |
Standards | IEC 60947-5-4#|#IEC 60947-5-1 |
Wire Stripping Length | 10 mm |
Colour | white |
Tropicalisation | 2 conforming to IEC 60947-5-1 |
Connections - Terminals | spring-loaded terminal Ti24 (top) 2 cable(s) 0.5-1.5 mm² - flexible, spring-loaded terminal Ti24 (top) 2 cable(s) 0.5-1.5 mm² - rigid |