![A9 VTPN 18W 100A NSX MCCB main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9h318mns100fd.jpg)
A9 VTPN 18W 100A NSX MCCB
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![A9 VTPN 18W 100A NSX MCCB](https://eshop-sa.se.com/media/catalog/product/a/9/a9h318mns100fd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
A9 VTPN 18W 100A NSX MCCB
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 100 A |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | 50 °C |
[icw] Rated Short-Time withstand Current | 17 kA for 0.25 s |
العمق | 138.2 mm outside: , 134.5 mm embedded: |
Device Application | low voltage electrical distribution |
IP Degree of Protection | IP40 conforming to IEC 60529 |
Product or Component Type | distribution board with incomer |
Range | Acti 9 Disbo |
Standards | IEC 61439-3 |
Colour | white (RAL 9003) |