![CVS400NA 400A 3P SWITCH-DISCONNECTOR main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv540400.jpg)
CVS400NA 400A 3P SWITCH-DISCONNECTOR
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CVS400NA 400A 3P SWITCH-DISCONNECTOR](https://eshop-sa.se.com/media/catalog/product/l/v/lv540400.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CVS400NA 400A 3P SWITCH-DISCONNECTOR
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Connection Pitch | 45 mm |
Device Short Name | CVS400NA |
Compatibility Code | CVS400 |
Electrical Durability | AC-22A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3 |
Control Type | toggle |
الارتفاع | 255 mm |
العمق | 110 mm |
Product or Component Type | switch disconnector |
Network Type | AC |
Range | EasyPact |
Net Weight | 6.05 kg |
Utilisation Category | AC-23A#|#AC-22A |
Network Frequency | 50/60 Hz |
اسم المنتج | EasyPact CVS |
Poles Description | 3P |
العرض | 140 mm |