![CVS400N ETS 2.3 400 3P3D CIRCUIT BREAKER main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv540510.jpg)
CVS400N ETS 2.3 400 3P3D CIRCUIT BREAKER
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CVS400N ETS 2.3 400 3P3D CIRCUIT BREAKER](https://eshop-sa.se.com/media/catalog/product/l/v/lv540510.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CVS400N ETS 2.3 400 3P3D CIRCUIT BREAKER
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity | 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 0.215 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 32 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[tr] Long-Time Delay Adjustment Range | 5.5-5.5 s at 7.2 x Ir, 8-8 s at 6 x Ir, 200-200 s at 1.5 x Ir |
Breaking Capacity Code | N |
Connection Pitch | 45 mm |
Device Short Name | CVS400N |
Long Time Delay Adjustment Type | fixed |
Instantaneous Pick-Up Adjustment Range | 11 x In |
Compatibility Code | CVS400 |
Long Time Pick-Up Adjustment Range | 160…400 A |
IP Degree of Protection | IP40 |
[in] Rated Current | 400 A at 40 °C |
Instantaneous Pick-Up Adjustment Type Ii | fixed |
Electrical Durability | 6000 cycles 415 V In conforming to IEC 60947-2 |
Control Type | toggle |
الارتفاع | 255 mm |
Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
Protected Poles Description | 3D |
العمق | 110 mm |
Product or Component Type | circuit breaker |
Network Type | AC |
Range | EasyPact |
Net Weight | 4.7 kg |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
اسم المنتج | EasyPact CVS |
Poles Description | 3P |
Trip Unit Name | ETS 2.3 |
العرض | 140 mm |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |