![CVS100B TM25D 3P3D circuit breaker 50d main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv510771.jpg)
CVS100B TM25D 3P3D circuit breaker 50d
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CVS100B TM25D 3P3D circuit breaker 50d](https://eshop-sa.se.com/media/catalog/product/l/v/lv510771.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CVS100B TM25D 3P3D circuit breaker 50d
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 0.134 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | B |
Connection Pitch | 35 mm |
Device Short Name | CVS100B |
Long Time Delay Adjustment Type | fixed |
Instantaneous Pick-Up Adjustment Range | 300 A |
Compatibility Code | CVS100 |
Long Time Pick-Up Adjustment Range | 0.7...1 x In |
[in] Rated Current | 25 A |
Instantaneous Pick-Up Adjustment Type Ii | fixed |
Electrical Durability | 12000 cycles 415 V In conforming to IEC 60947-2 |
Control Type | toggle |
الارتفاع | 161 mm |
Long Time Pick-Up Adjustment Type Ir | adjustable |
Protected Poles Description | 3D |
العمق | 86 mm |
Product or Component Type | circuit breaker |
Network Type | AC |
Range | EasyPact |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
اسم المنتج | EasyPact CVS |
Poles Description | 3P |
Trip Unit Name | TM-D |
العرض | 105 mm |
Trip Unit Technology | thermal-magnetic |