
calcActive())">
CT,Volt,Split Core,Sz2,100A:0.333VAC,S4
LVCT00102S
SAR1,181.00
SAR649.55
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LVCT00102S
CT,Volt,Split Core,Sz2,100A:0.333VAC,S4
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
CT,Volt,Split Core,Sz2,100A:0.333VAC,S4
SAR1,181.00
SAR649.55
الوصف
LVCT 100 A - 0.333 V output - split core CT - 31 mm x 100 mm
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 100 A |
Ambient Air Temperature for Operation | -15-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | LVCT |
العمق | 30 mm |
Device Short Name | LVCT |
Net Weight | 0.34 kg |
Network Frequency | 50/60 Hz |
Product or Component Type | current transformer |
Range | PowerLogic |
Relative Humidity | 95-95 % |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account