![CEILING MOUNT 360? OCCUPANCY SENSOR 1 CH main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/s/a/sae-ue-ms-csa-we.jpg)
CEILING MOUNT 360? OCCUPANCY SENSOR 1 CH
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CEILING MOUNT 360? OCCUPANCY SENSOR 1 CH](https://eshop-sa.se.com/media/catalog/product/s/a/sae-ue-ms-csa-we.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CEILING MOUNT 360? OCCUPANCY SENSOR 1 CH
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 2.2 kg |
Ambient Air Temperature for Operation | 0-45 °C indoor, -20-45 °C outdoor |
Product or Component Type | occupancy sensor |
Range | ARGUS |
العمق | 66 mm |
Load Type | halogen lamp <= 1000 VA, energy saving lamp <= 80 VA, incandescent lamp <= 2000 W, low voltage halogen lamp <= 1000 VA, fluorescent lamp 100 µF <= 900 VA |
Standards | EN 60669-1, EN 60669-2-1 |