
calcActive())">
CAPACITOR CAN SDY 25/30KVAR 400V
BLRCS250A300B40
SAR983.00
SAR540.65
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

BLRCS250A300B40
CAPACITOR CAN SDY 25/30KVAR 400V
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
CAPACITOR CAN SDY 25/30KVAR 400V
SAR983.00
SAR540.65
الوصف
EasyLogic PFC Capacitor, 25/30 kvar - 400 V - 50/60Hz
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
IP Degree of Protection | IP20 |
Net Weight | 2.3 kg |
Mounting Mode | vertical |
Network Frequency | 50/60 Hz |
Product or Component Type | standard duty capacitor |
اسم المنتج | EasyLogic PFC Capacitor |
Range | EasyLogic |
Relative Humidity | 95-95 % |
Standards | IEC 60831-1#|#IEC 60831-2 |
Connections - Terminals | ClampTite terminal |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account